IESNA:LM-63-2002
[TEST]P1298554
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R65W2N902750DE010 E3D1WH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 3000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]912
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1114.4 1106.2 1088.2 1067.2 1046.6 1030.9 1019.2 1009.9 1001.6 993.4
985.5 976.9 967.9 957 945.4 931.5 915 897 877.5 856.9
837.8 818.3 800.7 782.3 761 736.2 706.6 671 630.9 588.1
543.5 494.4 445.7 420.6 396.2 346.7 298 253 208.4 185.6
167.2 135.3 110.6 68.2 43.5 25.5 9.4 1.9 1.1 0.7
0.7 0.7 0.4 0.4 0.4 0 0 0 0 0
0 0 0
